IESNA:LM-63-2002
[TEST]P939479
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7967
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1061.7 979 903.6 833.4 776.1 751.6 750.3 763.2 797.6 870.9
985 1118.5 1269.3 1434.6 1573.3 1698.7 1814.9 1943.7 2048.8 2161.6
2300.8 2392.5 2460.1 2547.1 2672 2925.3 3303.8 3780.6 4173.8 4121.7
3381.4 1813.2 591.3 251.1 98.2 32.3 0
1061.7 985 910.1 839 781.7 753.3 753.7 765.8 799.8 872.2
984.1 1112 1263.2 1430.8 1569.9 1696.9 1810.6 1932.5 2042.3 2155.6
2292.1 2397.7 2470.5 2532.5 2661.7 2899.4 3259.5 3736.7 4157.5 4111.8
3445.5 1914.9 680.1 261.4 109.8 39.2 0
1061.7 987.6 915.7 847.6 790.8 758.4 754.1 761.9 788.2 843.7
938.9 1066.8 1214.6 1372.6 1521.6 1655.6 1767.6 1870.1 1978.2 2101.3
2238.3 2386 2506.6 2600.1 2714.2 2907.6 3218.1 3685.9 4218.2 4431.8
3941.3 2558.7 1019.9 455.7 201.1 71.9 0
1061.7 986.3 920.8 857.1 801.5 769.2 759.7 765.3 783.4 824.3
901.4 1010.8 1141.3 1283.9 1430.3 1583.7 1729.7 1852.4 1967.8 2094
2247.4 2400.7 2540.2 2665.6 2811.1 2993.3 3277.6 3741.9 4448.6 5144.2
5131.7 3788.8 1929.1 910.9 421.2 144.3 0
1061.7 992.7 933.3 878.2 827.8 792 778.7 781.3 795.1 825.2
879.9 963.9 1076.3 1196.9 1323.9 1473.8 1648.3 1830.4 1991.5 2158.2
2319.3 2498.9 2688.4 2868.4 3070 3324.1 3682 4209.2 5051.2 6112.4
6493.5 5069.2 3293.9 1690.5 732.2 227.8 0
1061.7 991.9 937.2 882.1 832.5 795.1 780 783.4 796.8 826.1
875.2 957 1065.1 1184 1308 1454.4 1630.6 1815.8 1985.5 2159.9
2325.7 2504.9 2694.4 2884.3 3095.4 3357.7 3715.2 4235.4 5052 6089.6
6490.5 5145.5 3279.7 1664.2 716.2 219.7 0
1061.7 1000.9 951.4 905.7 862.7 828.2 810.6 807.5 820.5 846.7
888.9 954 1036.7 1136.2 1259.3 1399.8 1582.4 1786.9 2010.5 2248.2
2487.2 2722.4 2944.2 3160 3388.3 3645.8 3936.5 4295.3 4755.3 5190.7
4924.1 3461.9 1483.7 472.5 170.6 41.8 0
1061.7 1012.1 972.9 939.3 907.5 879.5 861.4 852.8 858.4 881.2
918.2 966.5 1030.2 1118.9 1240 1393.3 1576.8 1787.8 2016.9 2250.4
2472.6 2684.9 2886.9 3081.6 3256.9 3409.8 3530 3597.6 3541.6 3117.8
1982 693.4 272.2 156.3 77.5 26.7 0
1061.7 1027.6 1001.4 979 959.2 939.8 927.7 923.8 927.7 942.8
968.2 1004.4 1058.2 1140.9 1251.2 1391.1 1560.4 1751.6 1946.7 2137.1
2312.4 2486 2629.8 2757.3 2850.8 2897.3 2880 2744.4 2372.7 1598.3
661.1 283.8 194.2 136.5 87.4 37.9 0
1061.7 1042.7 1030.2 1021.2 1012.6 1006.1 1004.8 1010.4 1022 1043.1
1071.1 1108.2 1158.6 1234.8 1332.6 1461.3 1619.8 1798.6 1985.9 2180.6
2378.3 2573.4 2754.3 2910.2 3033.8 3082 2988.6 2628.5 1863.6 840.7
348.4 223.1 158.1 108.1 70.6 32.3 0
1061.7 1064.7 1066.4 1071.1 1076.3 1084.1 1095.7 1115.5 1142.6 1177.1
1221.4 1275.7 1351.1 1456.2 1593.6 1760.2 1948.9 2148.7 2356.3 2564.3
2770.6 2973.1 3163.4 3293.9 3319.3 3183.2 2821.9 2183.2 1263.2 473.3
244.6 169.3 117.1 72.4 43.1 15.5 0
1061.7 1070.7 1078.5 1091.4 1102.6 1115.9 1134 1156 1186.6 1223.6
1268 1325.7 1401.9 1502.3 1623.7 1765.4 1920.9 2083.7 2252.5 2417.9
2576 2732.7 2865.8 2941.6 2908.9 2728.4 2364.9 1803.7 1028.1 389.8
208 141.7 98.2 59 32.3 9 0
1061.7 1077.6 1093.5 1110.8 1129.7 1146.1 1168.5 1193.9 1220.6 1256.3
1296 1340.7 1398.9 1471.7 1556.5 1651.7 1755.5 1862.3 1971.7 2075.1
2172 2250.4 2290.9 2258.1 2125.5 1872.7 1523.4 1103.4 626.7 287.7
175.3 124 87.9 57.3 34 11.6 0
1061.7 1085.8 1113.8 1142.6 1167.6 1187 1208.1 1224.5 1236.9 1249
1257.6 1264.1 1270.1 1273.1 1268.4 1247.3 1208.5 1161.6 1115.5 1047.9
937.2 795.5 659 545.3 452.2 378.6 321.3 276.5 238.6 206.3
173.6 145.1 118 88.3 56.4 20.7 0
1061.7 1097.8 1133.6 1168.5 1192.2 1207.7 1215.8 1218.9 1212.4 1201.2
1184.8 1160.7 1121.5 1070.7 1007 936.3 867.4 801.5 736.5 671
604.7 544.4 492.7 441.9 397.5 358.8 326.5 298.5 271.3 244.2
212.3 181.8 146.4 109.4 64.2 25.4 0
1061.7 1108.2 1153 1184.8 1204.6 1211.1 1207.2 1200.3 1184.4 1161.6
1124.1 1065.5 998.3 934.2 884.6 843.7 798.1 745.5 691.7 641.3
600.4 578.4 546.5 502.6 460.8 422.9 384.6 347.1 314 282.1
245.5 205.4 158.9 112.4 65.5 31.4 0
1061.7 1116.8 1164.6 1194.3 1205.1 1201.6 1195.2 1180.5 1154.3 1113.3
1059.1 1001.4 949.2 903.6 860.1 817.5 772.2 724.4 682.6 651.2
641.7 639.1 617.2 581 541.8 501.8 453.5 406.1 362.2 325.2
289 248.9 209.3 161.5 112.8 58.6 0
1061.7 1125.8 1174.9 1201.2 1203.4 1194.3 1182.7 1160.3 1119.8 1070.3
1025.9 989.3 950.1 904.5 853.6 803.7 751.6 702.5 657.2 631.4
622.8 611.6 598.2 575.4 535.8 496.2 461.7 429.8 405.3 378.1
344.1 307.9 268.8 222.7 174.4 103.8 0
1061.7 1131.4 1180.1 1199.5 1197.3 1184 1165.9 1134.9 1088.8 1047.4
1018.6 990.6 955.7 910.5 855.4 792 729.6 670.6 618.9 596.1
572 555.6 536.2 494.9 453.9 422.5 396.2 377.3 362.2 338.5
315.3 280 240.3 201.6 155.9 92.6 0
1061.7 1133.6 1184.8 1201.2 1194.3 1180.1 1157.3 1117.2 1072.4 1039.3
1014.7 989.3 956.6 914.8 856.6 785.2 706.3 635.7 581 553.9
523.7 496.6 458.3 412.6 377.7 351 329.9 312.3 293.3 271.3
255 220.9 180 147.3 113.3 56.9 0
1061.7 1140 1188.3 1202.1 1194.7 1178.4 1150.4 1109.9 1065.1 1034.1
1010.8 982.8 952.3 907.5 849.8 778.7 697.7 618 558.6 518.6
478.5 449.2 407.9 373.8 341.1 315.7 295.5 279.5 266.2 251.1
265.3 220.1 168 128.3 95.2 39.6 0
1061.7 1139.6 1189.1 1203.4 1195.6 1177.5 1152.5 1110.3 1064.2 1035
1010.8 984.1 954.4 910.9 854.5 783 701.6 620.2 556.9 514.7
474.6 444 403.6 368.7 335.9 310.1 289.9 274.4 262.7 247.6
273.9 202.9 160.6 129.2 96 39.6 0
